0x2
’) and the TCD Counter Prescaler (CNTPRES in TCDn.CTRLA) is different from ‘0x0
’, events can be missed.Use the TCD Synchronization Prescaler (SYNCPRES in TCDn.CTRLA) instead of the TCD Counter Prescaler. Alternatively, use synchronous input events (CFG in TCDn.EVCTRLx is not ‘0x2
’) if the input events are longer than one CLK_TCD_CNT cycle.
Rev. A3 | Rev. A4 |
X | X |