TCD - 12-Bit Timer/Counter Type D
Asynchronous Input Events not Working When TCD Counter Prescaler Is Used
CMPAEN Controls All WOx for Alternative Pin Functions
Halting TCD and Wait for SW Restart Does Not Work if Compare Value A is 0 or Dual Slope Mode is Used
Parent topic:
Silicon Errata Issues