Silicon Errata Issues
Errata Details
Device
CCL - Configurable Custom Logic
CLKCTRL - Clock Controller
DAC - Digital-to-Analog Converter
NVMCTRL - Nonvolatile Memory Controller
PORT - I/O Configuration
RSTCTRL - Reset Controller
TCA - 16-Bit Timer/Counter Type A
TCB - 16-Bit Timer/Counter Type B
TCD - 12-Bit Timer/Counter Type D
TWI - Two-Wire Interface
USART - Universal Synchronous and Asynchronous Receiver and Transmitter
ZCD - Zero-Cross Detector