Revision H (September 2013)
- Section 1.1 “Introduction” - added “Compiler Installation Locations”
- Section 2.9 “<signal.h> Signal Handling” - updated signal function.
- Section 2.12 “<stdio.h> Input and Output” - updated Customizing STDIO
handles and descriptions for
fdopen
and
vasprintf
.
- Section 4.3 “Standard C Library Helper Functions” - updated _dump_heap_info
function.
- Section 4.7 “Functions for Erasing and Writing Flash Memory” - updated
descriptions for
_write_flash_word32
and
_write_flash_word48
.
- Section 5.1 “Overview of Fixed-Point Data Formats” - inserted Table 5-1 and
Table 5-2.
- Section 5.3 “<libq.h> Mathematical Functions” - the following function
descriptions have been updated:
-
-
_Q16div
_Q16divmod
_Q16mpy
- Minor typographical changes.