Revision P (January 2022)
- Preface: Added.
- 1.5 Standard C Libraries with Math and Support Functions: Now section 2.5.
References the new “Microchip Unified Standard Library Reference Guide”
(DS-50003209).
- 2. Standard C Libraries and 3. Math Libraries: Overviews merged into
section 3.0. Updated based on Microchip Unified Standard Library. 2.1 Using the
Standard C Libraries: Now section 3.1. Added reference to Math
Libraries.
- 3.2 List of Standard C and Math Library Functions: New section. Points to the
“Microchip Unified Standard Library Reference Guide” where all function
descriptions now reside.
- 4.2 Standard C Library Helper Functions: References the new “Microchip
Unified Standard Library Reference Guide” (DS-50003209), “Syscall Interface”
Chapter.
- 4.3 Standard C Library Functions That Require Modification: References the
new “Microchip Unified Standard Library Reference Guide” (DS-50003209),
“Syscall Interface” Chapter.