Fixed-point library math functions are contained in the files
libq-omf.a
(standard) and libq-dsp-omf.a
(DSP), where omf
will be elf
or
coff
depending upon the selected object module format. The header
file is named libq.h
and is the same for standard or DSP versions of
the library. Linker options -lq
(standard and DSP) and
-lq-dsp
(DSP only) must be used when linking the respective
libraries.