By default, the Support Libraries helper functions were written to work with the
sim30
simulator. The header file simio.h
defines
the interface between the library and the simulator. It is provided so you can rebuild
the libraries and continue to use the simulator. However, your application should not
use this interface since the simulator will not be available to an embedded
application.
The helper functions must be modified and rebuilt for your target
application. The libpic30-omf.a
library can be rebuilt with the
batch file named makelib.bat
which has been provided with the sources
in src\pic30
. Execute the batch file from a command window. Be sure you
are in the src\pic30
directory, then copy the newly compiled file
(libpic30-omf.a
) into the lib
directory.