Revision L (December 2019)
- Section 2.3 “<assert.h>
Diagnostics”: Added
__conditional_software_breakpoint
macro.
- Section 2.4 “<ctype.h> Character Handling”: Added
isblank
function.
- Section 2.5 “<errono.h>
Errors:: Added
EILSEQ
macro.
- Section 2.7 “<iso646.h>
Alternate Spellings”: Added a table of alternate spelling macros.
- Section 2.15 “<stdlib.h> Utility Functions”: Added
“
strtol
family functions” section.
- Chapter 5. “Fixed-Point Math
Functions”: Updated prototypes for
_Q16div
and
_Q16divmod
. Removed _Q16reciprocal
as it is
not in the library. This function is similar to
_Q16reciprocalQ16
.
- Other minor typographical, wording, and format changes.