Start or stop the Secondary core after the image has been loaded by the Main core.
Include
<libpic30.h>
Prototypes
void _start_secondary(void)
void _stop_secondary(void)
Arguments
None.
Return Value
None.
Remarks
None.
Default Behavior
The _start_secondary
and _stop_secondary
routines
perform the MNl1KEY unlock sequence and set or clear the SECEN bit (MNl1CON[15])
respectively.
Files
start_secondary.c
(in
libpic30.zip>data_init_dualch.S
)
stop_secondary.c
(in
libpic30.zip>data_init_dualch.S
)