Write a word of Flash memory with 24-bit data. Note that the word must be erased before any write can be successful. This function is currently available only for PIC24F devices (excluding PIC24FXXKA MCUs).
Include
<libpic30.h>
Prototype
void _write_flash_word24(_prog_addressT dst, long
dat);
Arguments
dst |
destination memory address |
dat |
integer data to be written |
Return Value
None.
Remarks
None.
Default Behavior
Write a word of Flash memory with 24-bit data for most PIC24 devices.
File
flash_helper.c