Write a row of Flash memory with 24-bit data. The length of a row is _FLASH_ROW words. Note that the row must be erased before any write can be successful.
Include
<libpic30.h>
Prototype
void _write_flash24(_prog_addressT dst, int
*src);
Arguments
dst |
destination memory address |
src |
points to the storage location of data to be written |
Return Value
None.
Remarks
None.
Default Behavior
Write a row of Flash memory with 24-bit data.
File
flash_helper.c