Erase rows of Flash memory, either one, two or four rows.
Include
<libpic30.h>
Prototype
void _erase_flash(_prog_addressT dst, int
len);
Arguments
dst |
destination memory address |
len |
length may be _FLASH_ROW, _FLASH_2ROWs or _FLASH_4ROWS (bytes) |
Return Value
None.
Remarks
None.
Default Behavior
Erase rows of Flash memory.
File
flash_helper2.s