Write a word of Flash memory with 16-bit data. The upper byte of the destination word is filled with 0xFF. Note that the word must be erased before any write can be successful. This function is currently available only for PIC24F devices (excluding PIC24FXXKA MCUs).
Include
<libpic30.h>
Prototype
void _write_flash_word16(_prog_addressT dst, int
dat);
Arguments
dst |
destination memory address |
dat |
integer data to be written |
Return Value
None.
Remarks
None.
Default Behavior
Write a word of Flash memory with 16-bit data for most PIC24 devices.
File
flash_helper.c