Constant that defines the default UART.
Include
N/A
Prototype
int __C30_UART;
Remarks
Defines the default UART that read()
and write()
will
use for stdin
(unless a file has been attached) and
stdout
.
Default Behavior
By default, or with a value of 1, UART 1 will be used. Otherwise, UART 2 will be used.
read()
and write()
are the eventual destinations
of the C standard I/O functions.