Revision C (October 2005)
- Updated Section 2.7 “<locale.h> Localization” and the following function
descriptions:
-
- Updated Section 2.8 “<setjmp.h> Non-Local Jumps” and the following
function descriptions:
-
- Updated Section 3.2 “Using the Standard C Libraries”
- Section 3.1 “<math.h> Mathematical Functions” - the following function
descriptions have been updated:
-
OpenXLCD
putsXLCD
SetDDRamAddr
WriteDataXLCD
WriteCmdXLCD
- Divided Section 3.1 “<math.h> Mathematical Functions” into Section 3.4
“CAN Functions”. The following function descriptions have been updated:
-
CAN1AbortAll
CAN1GetRXErrorCount
CAN1GetTXErrorCount
CAN1IsBusOff
CAN1IsRXReady
CAN1IsRXPassive
CAN1IsTXPassive
- Section 5.1 “Overview of Fixed-Point Data Formats” - the following function
descriptions have been updated:
-
_builtin_addab
_builtin_add
_builtin_btg
_builtin_clr
_builtin_clr_prefetch
_builtin_dmaoffset
_builtin_ed
_builtin_edac
_builtin_fbcl
_builtin_mac
_builtin_movsac
_builtin_mpy
_builtin_mpyn
_builtin_msc
_builtin_mulss
_builtin_mulsu
_builtin_mulus
_builtin_muluu
_builtin_nop
_builtin_psvpage
- Minor typographical changes