Write two words of FLASH memory with 24 bits of data per word. Word writes are supported
33E and 24E devices. The row address is specified with type
_prog_addressT
. Note that the location must be erased before any
write can be successful.
This function is currently disabled for devices subject to the Device ID errata as described in DS-80444, DS-80446, or DS-80447 (#32).
Include
<libpic30.h>
Prototype
void _write_flash_word48(_prog_addressT dst, int dat1,
int dat2);
Arguments
dst |
destination memory address |
dat1,dat2 |
integer data to be written |
Return Value
None.
Remarks
None.
Default Behavior
Write two words of Flash memory with 48-bit data for most dsPIC33E/PIC24E devices.
File
flash_helper.c