Section 2.3 “<ctype.h> Character Handling” - the following function descriptions have been updated:
islower
isxdigit
tolower
toupper
Section 2.5 “<float.h> Floating-Point Characteristics”- the following function descriptions have been updated:
FLT_MAX_EXP
FLT_MIN
FLT_MIN_EXP
LDBL_MIN
LDBL_MIN_EXP
UCHAR_MAX
UINT_MAX
ULLONG_MAX
ULONG_MAX
USHRT_MAX
Section 2.8 “<setjmp.h> Non-Local Jumps” - the following function descriptions have been updated:
jmp_buf
longjmp
SIGILL
SIGSEGV
raise
signal
Divided Chapter 3. “Standard C Libraries - Math Functions” into Chapter 4. “Standard C Libraries - Support Functions” and Chapter 5. “Fixed-Point Math Functions”
Minor typographical changes.