Revision F (March 2009)
- Section 4.5 “Functions/Constants to Support A Simulated UART” - the following
function descriptions have been updated:
-
-
_delay_ms
_delay_us
_C30UART
- Section 4.6 “Functions for Erasing and Writing EEDATA Memory”- updated
_write_eedata_row
function.
- Section 4.7 “Functions for Erasing and Writing Flash Memory” - updated
descriptions for
_erase_flash
and
_write_flash_word24
.
- Section 5.2 “Using the Fixed-Point Libraries” - updated descriptions for
Q16ftoi
and itofQ16
.
- Minor typographical changes.