Jump to main content
Operating Conditions
Host dsPIC DSC Features
High-Resolution PWM
High-Speed Analog-to-Digital Converter
Analog Features
Microcontroller Features
Debug Features
Peripheral Features
LIN Transceiver Module (Based on ATA663211 Device) (dsPIC33CDVLXXXMCX06 Only)
Safety Features
MOSFET Gate Driver Module (Based on MCP8021 Device)
Functional Safety Readiness – ISO 26262/ IEC 61508/IEC 60730
dsPIC33CDVL256MC506 Product Families
1 Device Overview
32 Instruction Set Summary
33 Development Support
36 MOSFET Gate Driver Electrical Characteristics
37 LIN Transceiver Electrical Characteristics
39 Revision History
40 Product Identification System

DS70005628A

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.