Overview

The DAC features a 10-bit resolution and has one continuous time output with high-drive capabilities. The DAC conversion can be started from the application by writing to the Data (DACn.DATA) register pair.

Figure 1. DAC Block Diagram
Figure 2. Signal Description