The Charge Pump Ready Status (CPRDY) bit indicates whether or not the charge pump is ready for
use. When CPRDY is set (CPRDY = 1
), the charge pump has reached a
steady-state operation and is ready for use. When CPRDY is clear (CPRDY =
0
), the charge pump is either in the OFF state or has not reached a
steady-state operation.