Upon any Reset, multiple bits in the STATUS, PCON0 and PCON1 registers are updated to indicate the cause of the Reset. The following tables show the Reset conditions of these registers.
STKOVF | STKUNF | RWDT | RMCLR | RI | POR | BOR | TO | PD | MEMV | Condition |
---|---|---|---|---|---|---|---|---|---|---|
0 |
0 |
1 |
1 |
1 |
0 |
x |
1 |
1 |
1 |
Power-on Reset |
0 |
0 |
1 |
1 |
1 |
0 |
x |
0 |
x |
u |
Illegal, TO is set on POR |
0 |
0 |
1 |
1 |
1 |
0 |
x |
x |
0 |
u |
Illegal, PD is set on POR |
0 |
0 |
u |
1 |
1 |
u |
0 |
1 |
1 |
u |
Brown-out Reset |
u |
u |
0 |
u |
u |
u |
u |
0 |
u |
u |
WDT Reset |
u |
u |
u |
u |
u |
u |
u |
0 |
0 |
u |
WDT Wake-up from Sleep |
u |
u |
u |
u |
u |
u |
u |
1 |
0 |
u |
Interrupt Wake-up from Sleep |
u |
u |
u |
0 |
u |
u |
u |
u |
u |
1 |
MCLR Reset during normal operation |
u |
u |
u |
0 |
u |
u |
u |
1 |
0 |
u |
MCLR Reset during Sleep |
u |
u |
u |
u |
0 |
u |
u |
u |
u |
u |
RESET Instruction Executed |
1 |
u |
u |
u |
u |
u |
u |
u |
u |
u |
Stack Overflow Reset (STVREN = 1 ) |
u |
1 |
u |
u |
u |
u |
u |
u |
u |
u |
Stack Underflow Reset (STVREN = 1 ) |
u |
u |
u |
u |
u |
u |
u |
u |
u |
0 |
Memory Violation Reset |
Condition | Program Counter | STATUS Register | PCON0 Register | PCON1 Register |
---|---|---|---|---|
Power-on Reset | 0 |
---1
1000 |
0011
110x |
----
--1- |
Brown-out Reset | 0 |
---1
1000 |
0011
11u0 |
----
--u- |
MCLR Reset during normal operation | 0 |
-uuu
uuuu |
uuuu
0uuu |
----
--1- |
MCLR Reset during Sleep | 0 |
---1
0uuu |
uuuu
0uuu |
----
--u- |
WDT Time-out Reset | 0 |
---0
uuuu |
uuu0
uuuu |
----
--u- |
WDT Wake-up from Sleep | PC + 1 | ---0
0uuu |
uuuu
uuuu |
----
--u- |
Interrupt Wake-up from Sleep | PC + 1(1) | ---1
0uuu |
uuuu
uuuu |
----
--u- |
RESET Instruction Executed |
0 |
---u
uuuu |
uuuu
u0uu |
----
--u- |
Stack Overflow Reset (STVREN = 1 ) |
0 |
---u
uuuu |
1uuu
uuuu |
----
--u- |
Stack Underflow Reset (STVREN = 1 ) |
0 |
---u
uuuu |
u1uu
uuuu |
----
--u- |
Memory Violation Reset | 0 |
-uuu
uuuu |
uuuu
uuuu |
----
--0- |
Legend:
u
= unchanged, x
= unknown, — = unimplemented bit, reads
as ‘0
’.