Oscillator Configuration
The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLKSEL[3:0] | |||||||
Access | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 |
Clock Select
Value | Name | Description |
---|---|---|
0x0 | OSCHF | Device running on internal high-frequency oscillator |
0x1 | OSC32K | Device running on internal 32.768 kHz oscillator |
Other | - | Reserved |