Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SAMPFREQ | ACTIVE[1:0] | SLEEP[1:0] | |||||
Access | R | R | R | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
Sample Frequency
This bit controls the BOD sample frequency.
The Reset value is loaded from the SAMPFREQ bit in FUSE.BODCFG.
Value | Description |
---|---|
0x0 | Sample frequency is 128 Hz |
0x1 | Sample frequency is 32 Hz |
Active
These bits select the BOD operation mode when the device is in Active mode or Idle sleep mode.
The Reset value is loaded from the ACTIVE bits in FUSE.BODCFG.
These bits are not under Configuration Change Protection (CCP).
Value | Name | Description |
---|---|---|
0x0 | DIS | Disabled |
0x1 | ENABLED | Enabled in Continuous mode |
0x2 | SAMPLE | Enabled in Sampled mode |
0x3 | ENWAKE | Enabled in Continuous mode. Execution is halted at wake-up until BOD is running. |
Sleep
Value | Name | Description |
---|---|---|
0x0 | DIS | Disabled |
0x1 | ENABLED | Enabled in Continuous mode |
0x2 | SAMPLED | Enabled in Sampled mode |
0x3 | - | Reserved |