Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
tRST * | RESET pin pulse-width low to ensure a Reset | 2.5 | — | — | μs | |
RRST_UP * | RESET pin pull-up resistor | — | 35 | — | kΩ | |
TWDT * | Watchdog Timer time-out period | — | 500 | — | ms | 1:512 Prescaler |
TSUT * | Power-up timer period | — | 64 | — | ms | SUT = 0x07 |
TOST * | Oscillator start-up timer period(1) | — | 1024 | — | cycles | |
VBOD | Brown-out Detect Voltage(2) |
— |
1.9 |
— |
V |
BODLEVEL0 |
VBOD_HYS | Brown-out Detect hysteresis | — | 44 | — | mV | |
tBOD_ST | Brown-out Detect start-up time | — | 1.9 | — | μs | |
tBOD_128HZ | BOD Response Time Sampling mode @128 Hz | — | 7.81 | — | ms | SAMPFREQ = 0 |
tBOD_32HZ | BOD Response Time Sampling mode @32 Hz | — | 31.25 | — | ms | SAMPFREQ = 1 |
tBOD_RST | Brown-out Reset response time | — | 3 | — | μs | |
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. Notes:
|
Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
VDET * | Voltage detection threshold | — | 5 | — | % of BOD threshold | VLMLVL = 0x01 |
— | 15 | — | VLMLVL = 0x02 |
|||
— | 25 | — | VLMLVL = 0x03 |
|||
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. |