Initialization
If used, configure the following bits before enabling the TWI peripheral:
The SDA Hold Time (SDAHOLD) bit field from the Control A (TWIn.CTRLA) register
The FM Plus Enable (FMPEN) bit from the Control A (TWIn.CTRLA) register
Host Initialization
Client Initialization
Parent topic:
TWI Basic Operation