Serial Number Byte n
Each device has an individual serial
number, representing a unique ID. This number can be used to identify a specific device
in the field. The serial number consists of 16 bytes:
SIGROW.SERNUM[15:0].
- Name:
- SERNUMn
- Offset:
- 0x10 + n*0x01 [n=0..15]
- Reset:
- [Byte n of device serial number]
- Access:
- -
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SERNUM[7:0] |
AccessR | R | R | R | R | R | R | R |
Resetx | x | x | x | x | x | x | x |
Bits 7:0 – SERNUM[7:0]: Serial Number Byte n