Control C - Normal Mode
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMP2OV | CMP1OV | CMP0OV | |||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
Compare Output Value 2
See CMP0OV.
Compare Output Value 1
See CMP0OV.
Compare Output Value 0
The CMPnOV bits allow direct access to the waveform generator’s output value when the timer/counter is not enabled. This is used to set or clear the WG output value when the timer/counter is not running.