ZCD

Table 1. Zero-Cross Detector Specifications
Operating Conditions:
  • VDD = 3.0V
  • TA = 25ºC
Symbol Description Min. Typ. ✝ Max. Unit Conditions
VPINZC Voltage on the ZCD pin 0.95 V  
IZCD_MAX Maximum source or sink current 600 μA  
tRESPH Response time, rising edge 500 ns  
tRESPL Response time, falling edge 500 ns  

Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.