1
’ to the ENABLE bit in the 32.768 kHz Crystal
Oscillator Control A (CLKCTRL.XOSC32KCTRLA) register1
’ to the ENABLE bit in the High-Frequency
Crystal Oscillator Control A (CLKCTRL.XOSCHFCTRLA) registerAfter Reset, the device starts running from the internal high-frequency oscillator or the internal 32.768 kHz oscillator.
The respective oscillator status bits in the Main Clock Status (CLKCTRL.MCLKSTATUS) register indicate if the clock source is running and stable.