Main Clock Interrupt Control
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INTTYPE | CFD | ||||||
AccessR/W | R/W | ||||||
Reset0 | 0 |
Interrupt Type
This bit controls the type of CFD interrupt.
1
’, and both
the Clock Failure Detection (CFD) interrupt enable bit and this bit are
‘1
’. This bit will remain read-only until a System Reset
occurs.Value | Name | Description |
---|---|---|
0 | INT | Regular Interrupt |
1 | NMI | Non-Maskable Interrupt |
Clock Failure Detection Interrupt Enable
This bit controls whether the CFD interrupt is enabled or not.
1
’, and both
the Interrupt Type (INTTYPE) bit and this bit are ‘1
’. This bit
will remain read-only until a System Reset occurs.Value | Description |
---|---|
0 | The CFD interrupt is disabled |
1 | The CFD interrupt is enabled |