CCL LUTn Pin Position
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LUT2 | LUT1 | LUT0 | |||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
CCL LUT 2 Signals
This bit field controls the pin positions for CCL LUT 2 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
OUT | IN0 | IN1 | IN2 | ||
0 |
- | Reserved | |||
1 |
ALT1 | PD6 | - | - | - |
CCL LUT 1 Signals
This bit field controls the pin positions for CCL LUT 1 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
OUT | IN0 | IN1 | IN2 | ||
0 |
DEFAULT | PC3 | - | PC1 | PC2 |
1 |
ALT1 | - | - | PC1 | PC2 |
CCL LUT 0 Signals
This bit field controls the pin positions for CCL LUT 0 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
OUT | IN0 | IN1 | IN2 | ||
0 |
DEFAULT | PA3 | PA0 | PA1 | PA2 |
1 |
ALT1 | PA6 | PA0 | PA1 | PA2 |