When the ENABLE bit in the Control A (DACn.CTRLA) register is ‘1
’, a conversion
starts as soon as the Data (DACn.DATA) register is written.
When the ENABLE bit in DACn.CTRLA is ‘0
’, writing to the Data register
does not trigger a conversion. Instead, the conversion starts when the ENABLE bit in
DACn.CTRLA is ‘1
’.