Interrupt Control 0
Name:
INTCTRL0
Offset:
0x05
Reset:
0x00
Access:
-
Bit76543210
INTMODE3[1:0]INTMODE2[1:0]INTMODE1[1:0]INTMODE0[1:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 0:1, 2:3, 4:5, 6:7 – INTMODEn

The bits in INTMODEn select the interrupt sense configuration for LUTn-OUT.
ValueNameDescription
0x0 INTDISABLE Interrupt disabled
0x1 RISING Sense rising edge
0x2 FALLING Sense falling edge
0x3 BOTH Sense both edges