Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
fXOSCHF | Frequency | 4 | — | 24 | MHz | |
CXTAL1/XTAL2 * | Parastatic pin capacitance | — | 5 | — | pF | |
CL * | Crystal load capacitance | — | 12 | — | pF | |
ESR * | Equivalent Series Resistance | — | 200 | — | Ω |
XTALHF = 4 MHz, |
— | 60 | — | Ω |
XTALHF = 16 MHz, |
||
— | 40 | — | Ω |
XTALHF = 24 MHz, |
||
tXOSC32_HF * | XOSCHF start-up time | — | 700 | — | ns | 4 MHz crystal |
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. |