Device Revision ID Register
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MAJOR[3:0] | MINOR[3:0] | ||||||
AccessR | R | R | R | R | R | R | R |
Resetx | x | x | x | x | x | x | x |
Major Revision
0x01
=
A
, 0x02
= B
, and so
on.Minor Revision
0x00
=
0
, 0x01
= 1
, and so
on.