The following table shows the peripheral overview of the entire AVR DD Family, but further documentation describes only the AVR64DD14/20 devices.
Feature |
AVR16DD14 |
AVR16DD20 |
AVR16DD28 |
AVR16DD32 |
---|---|---|---|---|
Pins | 14 | 20 | 28 | 32 |
Max. frequency (MHz) | 24 | 24 | 24 | 24 |
16-bit Timer/Counter type A (TCA) | 1 | 1 | 1 | 1 |
16-bit Timer/Counter type B (TCB) | 2 | 2 | 3 | 3 |
12-bit Timer/Counter type D (TCD) | 1 | 1 | 1 | 1 |
Real-Time Counter (RTC) | 1 | 1 | 1 | 1 |
USART | 2 | 2 | 2 | 2 |
SPI | 1 | 1 | 1 | 1 |
TWI/I2C(1) | 1(1) | 1(1) | 1(1) | 1(1) |
12-bit differential ADC (channels)(2) | 1 (7)(2) | 1 (13)(2) | 1 (19)(2) | 1 (23)(2) |
10-bit DAC (outputs) | 1 (1) | 1 (1) | 1 (1) | 1 (1) |
Analog Comparator (AC) | 1 | 1 | 1 | 1 |
Zero-Cross Detector (ZCD) | 1 | 1 | 1 | 1 |
Configurable Custom Logic Look-up Table (CCL LUT) | 4 | 4 | 4 | 4 |
Watchdog Timer (WDT) | 1 | 1 | 1 | 1 |
Event System (EVSYS) channels | 6 | 6 | 6 | 6 |
General Purpose I/O(3) | 11/10(3) | 17/16(3) | 23/22(3) | 27/26(3) |
PORT |
PA[1:0] |
PA[7:0] |
PA[7:0] |
PA[7:0] |
External interrupts | 11 | 17 | 23 | 27 |
CRCSCAN | 1 | 1 | 1 | 1 |
Unified Program and Debug Interface (UPDI) | 1 | 1 | 1 | 1 |