LUT n Control B

Notes:
  1. 1.SPI connections to the CCL work in Host SPI mode only.
  2. 2.USART connections to the CCL work only when the USART is in one of the following modes:
    • Asynchronous USART
    • Synchronous USART host
Name:
LUTnCTRLB
Offset:
0x09 + n*0x04 [n=0..5]
Reset:
0x00
Access:
Enable-Protected
Bit76543210
INSEL1[3:0]INSEL0[3:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:4 – INSEL1[3:0]: LUT n Input 1 Source Selection

LUT n Input 1 Source Selection

These bits select the source for input 1 of LUT n.

Value Name Description
0x0 MASK Masked input
0x1 FEEDBACK Feedback input
0x2 LINK Output from LUT[n+1] as input source
0x3 EVENTA Event A as input source
0x4 EVENTB Event B as input source
0x5 IN1 IN1 input source
0x6 AC0 AC0 OUT input source
0x7 ZCD3 ZCD3 OUT input source
0x8 USART1 USART1 TXD input source
0x9 SPI0 SPI0 MOSI input source
0xA TCA0 TCA0 WO1 input source
0xB TCB1 TCB1 WO input source
0xC TCD0 TCD0 WOB input source
Other - Reserved

Bits 3:0 – INSEL0[3:0]: LUT n Input 0 Source Selection

LUT n Input 0 Source Selection

These bits select the source for input 0 of LUT n.

Value Name Description
0x0 MASK Masked input
0x1 FEEDBACK Feedback input
0x2 LINK Output from LUT[n+1] as input source
0x3 EVENTA Event A as input source
0x4 EVENTB Event B as input source
0x5 IN0 IN0 input source
0x6 AC0 AC0 OUT input source
0x7 ZCD3 ZCD3 OUT input source
0x8 USART0 USART0 TXD input source
0x9 SPI0 SPI0 MOSI input source
0xA TCA0 TCA WO0 input source
0xB TCB0 TCB0 WO input source
0xC TCD0 TCD0 WOA input source
Other - Reserved