The pipeline register for RD has an active high, enable input. The default configuration is to tie this signal to the active state and remove it from the generated macro. Click the signal's check box to insert that signal on the generated macro. Click the signal arrow (when available) to toggle its polarity.