Automatic initialization of the LPDDR4
memory (for hardened MSS DDR controller only) involves the following
steps: |
- 1.Training logic
performs HS_IO_CLK-to-SYS_CLK training.
- 2.DDR controller
waits for the PHY to be ready. At this point, it is assumed that
the PHY outputs stable clocks and signal levels.
- 3.Controller
asserts RESET_N, and CKE is held LOW.
- 4.Controller
deasserts RESET_N after 200 μs, and then deasserts CKE after an
additional 2 ms.
- 5.Controller waits
for tXPR.
- 6.MRS command is
sent to the following mode registers (in order): MR13, MR1, MR2,
MR3, MR4, MR11, MR16, MR17, MR22, and MR13.
- 7.Controller waits
for 512 clock cycles. During this wait time, the ZQCL (long)
command is sent to each rank independently to calibrate the
internal resistance termination (RTT) and output driver
impedance (RON) values.
- 8.Training logic
performs CMD/ADDR to REF_CLK training.
- 9.Training logic
performs write leveling.
- 10.Training logic
performs Read Gate (Read DQS gate) training.
- 11.Training logic
aligns read data (DQ) bits.
- 12.Training logic
aligns read data strobe (DQS) to DQ.
- 13.Write calibration
is performed.
- 14.Sanity check is
performed.
- 15.Normal operation
begins.
|
|