VIL |
Input Low
Voltage, Except XTAL1 and RESET pin |
VCC = 2.7V -
5.5V |
-0.5 |
|
0.2VCC(1) |
V |
VIL1 |
Input Low
Voltage,
XTAL1 pin |
VCC = 2.7V -
5.5V |
-0.5 |
|
0.1VCC(1) |
V |
VIL2 |
Input Low
Voltage, RESET pin |
VCC = 2.7V -
5.5V |
-0.5 |
|
0.1VCC(1) |
V |
VIH |
Input High
Voltage, Except XTAL1 and RESET pins |
VCC = 2.7V -
5.5V |
0.6VCC(2) |
|
VCC + 0.5 |
V |
VIH1 |
Input High
Voltage, XTAL1 pin |
VCC = 2.7V -
5.5V |
0.8VCC(2) |
|
VCC + 0.5 |
V |
VIH2 |
Input High
Voltage, RESET pin |
VCC = 2.7V -
5.5V |
0.9VCC(2) |
|
VCC + 0.5 |
V |
VOL |
Output Low
Voltage(3),
Port B (except
RESET) |
IOL =20mA, VCC = 5V
IOL =10mA,
VCC = 3V |
|
|
0.8
0.6 |
V |
VOH |
Output High
Voltage(4),
Port B (except
RESET) |
IOH = -20mA, VCC = 5V
IOH = -10mA,
VCC = 3V |
4.0
2.2 |
|
|
V |
IIL |
Input
Leakage
Current I/O Pin |
|
|
|
3 |
μA |
IIH |
Input
Leakage
Current I/O Pin |
|
|
|
3 |
μA |
RRST |
Reset Pull-up
Resistor |
|
30 |
|
80 |
kΩ |
RPU |
I/O Pin
Pull-up Resistor |
|
20 |
|
50 |
kΩ |
VACIO |
Analog
Comparator
Input Offset Voltage |
VCC = 5V Vin
= VCC/2
|
|
|
20 |
mV |
IACLK |
Analog
Comparator
Input Leakage Current |
VCC = 5V
Vin = VCC/2 |
-50 |
|
50 |
nA |