EEARH – The EEPROM Address Register High
When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EEAR8 | |||||||
Access | R/W | ||||||
Reset | x |
EEPROM Address 8
Refer to EEARL.