Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
32-Bit MDFU Client Library
2.2
File Transfer Protocol (FTP) Client Handler
2.3
Communication Adapter
3
Field Documentation
3.1
bl_block_header_t Struct Reference
3.2
bl_command_header_t Struct Reference
3.3
bl_unlock_boot_metadata_t Struct Reference
3.4
ftp_parser_helper_t Struct Reference
3.5
ftp_tlv_t Struct Reference
3.6
SERCOM_I2C_SLAVE_OBJ Struct Reference
4
File Documentation
4.1
source/bl_app_verify.c File Reference
4.2
source/bl_app_verify.h File Reference
4.3
source/bl_config.h File Reference
4.4
source/bl_core.c File Reference
4.5
source/bl_core.h File Reference
4.6
source/bl_ftp.c File Reference
4.7
source/bl_ftp.h File Reference
4.8
source/bl_result_type.h File Reference
4.9
source/com_adapter.c File Reference
4.10
source/com_adapter.h File Reference
4.11
source/source-files/plib_sercom0_i2c_slave.c File Reference
4.12
source/source-files/plib_sercom0_i2c_slave.h File Reference
4.13
source/source-files/plib_sercom_i2c_slave_common.h File Reference
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature