The Lock command is an irreversible sequence that will permanently prevent all future writing to the Security register. Once the Lock command has been executed, the Security register becomes read-only.
The Lock command protocol emulates a byte write operation to the Security
register. However, the A7 through A4 bits of the word address must be set to
0110b
(6h). The remaining bits of the word address and the data
word are “don’t care” bits. Even though these bits are “don’t cares”, they still must be
transmitted to the part. An ACK response to the word address and data word byte
indicates the Security register is not currently locked. A NACK response indicates the
AT24CSW04X/AT24CSW08X is already locked. Refer to Determining the Lock State of the Security Register for details about determining the Lock status
of the AT24CSW04X/AT24CSW08X.
The sequence completes with a Stop condition being sent to the device, which initiates a self-timed internal write cycle. The Lock operation will conclude upon completion of that write cycle, subsequently making the Security register permanently read-only. Read operations are always allowed to the device.