All write operations for the AT24CSW04X/AT24CSW08X begin
with the master sending a Start condition, followed by a device address byte with the
R/W bit set to logic ‘0
’ and then by the word
address byte. The data value(s) to be written to the device immediately follow the word
address byte. When writing to a protected region, the device will ACK but the internal
write cycle will abort, leaving the device ready for the next operation.