Jump to main content
Introduction
1 Installing the Library
To use the libraries, install the MPLAB Code Configurator plug-in tool in the MPLAB X IDE. This section describes how to install MCC and the IEC60730 Class B Diagnostic Libraries.
2 Adding Diagnostic Tests
This section describes how to add diagnostic tests using MCC and the IEC60730 Class B Diagnostic Libraries in MPLAB X projects.
3 Library API Documentation
4 Running the Examples
Examples are available for each diagnostic test. Users can generate these examples if the options are enabled in the user interface.
5 Revision History
The Microchip Website
Product Change Notification Service
Customer Support
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System
Worldwide Sales and Service

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.