To use the libraries, install the MPLAB Code Configurator plug-in tool in the MPLAB X IDE. This section describes how to install MCC and the IEC60730 Class B Diagnostic Libraries.
This section describes how to add diagnostic tests using MCC and the IEC60730 Class B Diagnostic Libraries in MPLAB X projects.
Examples are available for each diagnostic test. Users can generate these examples if the options are enabled in the user interface.