Use MTB as an alternate for the MCP2221A Breakout Module by mounting a J5 SMD female header. The following table describes the pin details.
Pin Number | Pin Name | Description |
---|---|---|
1 | TXD | Transmitter pin of the UART host device |
2 | VDD | Ground |
3 | GND | External power pin |
4 | SDA | Data pin for I2C interface |
5 | SCL | Clock pin for I2C interface |
6 | RXD | Receiver pin of the UART host device |