1 |
NC |
Not Connected |
2 |
GND |
Ground |
3 |
EXT_VDD |
External power pin |
4 |
VDD_P3V3 |
Internal power pin |
5 |
EXT_VDD |
External power pin |
6 |
VDD_P3V3 |
Internal power pin |
7 |
P1V8_5V GPIO3 |
General purpose I/O pin |
8 |
P1V8_5V GPIO4 |
General purpose I/O pin |
9 |
P1V8_5V GPIO1 |
General purpose I/O pin |
10 |
P1V8_5V GPIO2 |
General purpose I/O pin |
11 |
P1V8_5V_I2C_SDA |
Data pin for I2C interface |
12 |
P1V8_5V_I2C_SCL |
Clock pin for I2C interface |
13 |
P1V8_5V_UART_S_TX_M_RX |
Receiver pin of the UART host device |
14 |
P1V8_5V_UART_S_RX_M_TX |
Transmitter pin of the UART host device |
15 |
P1V8_5V_SPI_SS |
Client Select for SPI. This pin must not connect to anything
else. |
16 |
P1V8_5V_SPI_MOSI |
SPI host out, client in pin |
17 |
P1V8_5V_SPI_MISO |
SPI host in, client out pin |
18 |
P1V8_5V_SPI_SCK |
SPI clock pin |
19 |
GND |
Ground |
20 |
VDD_P3V3 |
Power pin |