Register Definitions: PWM Control

Long bit name prefixes for the PWM peripherals are shown in the table below. Refer to the “Long Bit Names” section for more information.

Table 1. PWM Bit Name Prefixes
Peripheral Bit Name Prefix
PWM3 PWM3
PWM4 PWM4
PWM5 PWM5